This kit (ATEVK-MXT641TDAT-B) is the SPI version for the evaluation and development of Microchip maXTouch applications using the ATMXT641TD Touchscreen Sensor IC.
The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (75085), which includes an ITO shield layer as part of the touchscreen. A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.
1x 8” Touchscreen Assembly (75085)
1x ATMXT641TDAT PCB (80522)
1x ATUSB-HSBB-PCB (80422)
1x ATAUTO-SPI-CABLE (B-2925)
4x Self Adhesive Feet
1x Copper Flex Panel (80850)
1x Ground Connection Wire
1x USB Cable
All supported Windows versions.
Live Chat