Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This kit (ATEVK-MXT336U-A) is for the evaluation and development of Microchip maXTouch applications using the ATMXT336U Touchscreen Sensor IC.
1x 4.5” Touchscreen Assembly (75054)
1x ATMXT336U PCB (80726)
1x Passive Stylus
4x Self Adhesive Feet
1x USB Cable
1x Copper Flex Panel (80364)
1x Ground Connection Wire