This kit (ATEVK-MXT2912TDAT-B) is SPI version for the evaluation and development of Microchip maXTouch applications using the ATMXT2912TD Touchscreen Sensor IC.
The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (76149), which includes an ITO shield layer as part of the touchscreen. A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.
1x 15.6” Touchscreen Assembly (76149)
1x ATMXT2912TDAT PCB (80838)
1x ATUSB-HSBB-PCB (80422)
1x ATAUTO-SPI-CABLE (B-2925)
8x Self Adhesive Feet
1x USB Cable
All supported Windows versions.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ATMXT2912TDAT-B_Documentation_rev2.zip | Board Design Files | Download |
Live Chat