The device can be connected through a flexible cable into the sensor (75449). A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/ or bench.
1x 3.5” Touch Panel Assembly (incl Flat Flex 60W/0.5P) (75449)
1x ATMXT225TDAT PCB (80522-B1)
1x ATUSB-I2C-AUTO-PCB (80195)
4x Self Adhesive Feet
1x USB Cable
All supported Windows versions.