This item is discontinued and there is no replacement product.
AVRTS2080B is an ideal kit for evaluating the Touch Library implemented on the ATmega88. It comes preloaded with software for two buttons, one slider, and one rotor and includes a mini-B plug to std-A plug ~1.5m USB2.0 cable. The kit is designed using the QTouch acquisition method. Designers can create and upload other configurations to the kit using of an external programmer such as ATAVRISP mkII or AVR Dragon.
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| Atmel QTouch Library 5.0 | User Guide | Download |
Live Chat