This product is no longer available for sale.
These starter kits let designers evaluate complete RF links in 315MHz, 433MHz, and 868MHz operating frequencies. The kits include an ATA8741/42/43 transmitter, a receiver board equipped with an ATA8203/04/05, and an ATmega88 AVR microcontroller. A secure rolling code transmission algorithm uses AES, particularly useful for security applications such as alarm systems.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ATASTK512 TX/RX Software | Software Libraries and Firmware | Download | ||
| ATASTK512 Hardware Information | Software Libraries and Firmware | Download | ||
| STK512 User Guide: AVR-based Uni-directional Radio Starter Kit | User Guide | Download | ||
| STK500 User Guide - NOTE: See AVR Studio Help files for latest information | User Guide | Download |
Live Chat