We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATAB542x-x-WB

ATAB542X-X-WB


The kit features an example design with the ATmega88 flash microcontroller and includes powerful adaptive frequency-hopping firmware. The kit is available in five different versions.

Overview


This product is no longer available for sale.

The evaluation kit consists of two PC boards with a ATA542x transceiver, a custom LCD display, an external antenna, ISP and UART headers, a miniature joystick, and two AA batteries. Communication links can be established within seconds using the two transceiver boards to demonstrate functions such as RSSI links, frequency hopping, and temperature and light sensoring.The kit features an example design with the ATmega88 flash microcontroller and includes powerful adaptive frequency-hopping firmware. The kit is available in five different versions.

Documentation


Title
Document Id
ATAB542x-x-WB User Guide Download 1a6b56f8-ae72-47e7-8461-301d920a3c3c