Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

ATA8510-EK1

Part Number: ATA8510-EK1

Summary:

The ATA8510-EK1 is for evaluation of the ATA8510 / ATA8515 RF transceiver devices and demonstrates a 2-way communication at 433.92MHz. The kit includes a sensor board with ATA8510 (RF transceiver running a Flash application), Xplained PRO ATA8510/15 extension board, Xplained PRO SAMD20 evaluation board and Xplained PRO OLED1 extension board. View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Demonstrates an application with the
      • RF transceiver Atmel ATA8515 in a base station with an Xplained PRO SAMD20 kit
      • ATA8510 RF Transceiver remote sensor with an AT30TS75A temperature sensor and an optional CMM-1923 real-time clock
      • Two-way RF communication

Summary

The ATA8510-EK1 is for evaluation of the ATA8510 / ATA8515 RF transceiver devices and demonstrates a 2-way communication at 433.92MHz. The kit includes a sensor board with ATA8510 (RF transceiver running a Flash application), Xplained PRO ATA8510/15 extension board, Xplained PRO SAMD20 evaluation board and Xplained PRO OLED1 extension board.