Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM9N12-EK

Part Number: AT91SAM9N12-EK

Summary:

The SAM9N12-EK Evaluation Kit enables rapid evaluation and code development of applications running on a SAM9N12 device. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Atmel SAM9N12 microcontroller in BGA217 package
    • 16 MHz crystal
    • 32.768 KHz crystal
    • Memory - 1Gb DDR2 memory; 2Gb NAND Flash memory with Chip Selection control switch; Optional NOR flash; 32Mb SPI Serial DataFlash with Chip Selection control switch; 512Kb Serial EEPROM; 1Kb 1-Wire EEPROM; SD/MMC interface
    • Communication - One Ethernet Physical Transceiver Layer with RJ45 connector; UART DBGU port with level shifter IC; JTAG/ICE port; USB Host and Device; ZigBee??
    • Add-on display module - TFT LCD module with touch; QTouch elements for user QTouch: (K1 to K4)
    • Audio codec with input stereo headphone and microphone
    • On-board power regulation and backup battery
    • Two user LEDs and one power LED
    • System buttons: NRST, WKUP, OE_CS
    • One user button

Summary

The SAM9N12-EK Evaluation Kit enables rapid evaluation and code development of applications running on a SAM9N12 device.