This product is no longer available for sale.
The AT88CK490* evaluation kit for the CryptoAuthentication Family includes the ATSHA204, ATAES132, and ATECC108 devices. This kit uses an AT90USB1287 microcontroller and a convenient USB interface which allows designers to learn and experiment with the CryptoAuthentication Family on their PCs. This kit gives
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This product is no longer available for sale.
The AT88CK490* evaluation kit for the CryptoAuthentication Family includes the ATSHA204, ATAES132, and ATECC108 devices. This kit uses an AT90USB1287 microcontroller and a convenient USB interface which allows designers to learn and experiment with the CryptoAuthentication Family on their PCs. This kit gives engineers, developers, and decision makers a tool to understand the device architecture and its uses for product authentication, confidential file protection, perform two-factor logons, or prevent software piracy. The complete source code for the AVR is available, along with a schematic, a bill of materials, and Gerber files.
The AT88CK490 evaluation kit has been designed to work with the ACES configuration environment GUI. The kit includes a USB dongle populated with the ATSHA204, ATEAS132, and ATECC108 devices. To get started, please download the latest ACES setup software below.
* Replaces the AT88CK460WHITE, AT88CK454BLACK, and AT88CK427GREEN evaluation kits.