The evaluation kit for the CryptoAuthentication ATECC108 device includes an AT90USB162 microcontroller and a convenient USB interface that lets designers learn about and experiment with CryptoAuthentication on their PCs. This kit gives engineers, developers,
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Replaced by the AT88CK490 Evaluation Kit.
The evaluation kit for the CryptoAuthentication ATECC108 device includes an AT90USB162 microcontroller and a convenient USB interface that lets designers learn about and experiment with CryptoAuthentication on their PCs. This kit gives engineers, developers, and decision makers a tool to understand the device architecture and its uses for product authentication, confidential file protection, perform two-factor logons, or prevent software piracy. Complete source code for the AVR is available, along with a schematic, Gerber files, and a bill of materials.