Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

UC3-L0 Xplained

Part Number: AT32UC3L0-XPLD

Summary:

The UC3-L0 Xplained evaluation kit is a hardware platform for evaluating the AT32UC3L064 microcontroller. The kit offers a range of features that enable the AVR UC3 user to get started using AVR UC3 peripherals right away and understand how to integrate the AVR UC3 device in their own design.

NOTE: The UC3-L0 Xplained is suited for evaluation of both UC3L0 and UC3L4

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Atmel AT32UC3L064 microcontroller
    • Use the Atmel QTouch library to detect touches on the touch button and slider
    • Read temperature sensor with the ADC
    • Use PWM as input to an analog filter and ADC to measure the filter response
    • One push button to interact with the microcontroller
    • One RGB LED to show status information
    • Program the kit via bootloader or an Atmel programmer
    • Expand the board with Xplained top modules
    • Board controller with UART to USB bridge

Summary

The UC3-L0 Xplained evaluation kit is a hardware platform for evaluating the AT32UC3L064 microcontroller. The kit offers a range of features that enable the AVR UC3 user to get started using AVR UC3 peripherals right away and understand how to integrate the AVR UC3 device in their own design.

NOTE: The UC3-L0 Xplained is suited for evaluation of both UC3L0 and UC3L4 microcontrollers. The two series share the same peripherals, except that the UC3L4 features a USB Full-speed USB Devicemodule while the UC3L0 does not.