We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ARD00777

MIC45212 CURRENT SHARING REFERENCE DESIGN

Overview

​The MIC45212 Current Sharing Ref. Design improves the current capability of the MIC45212 from 14A to 28A while also decreasing the response time and improving load transient response. This is achieved by paralleling two MIC45212 with one working as a master and the other as slave to follow the master's current. Losless sensing is used to maintain high efficiency in heavy load situations while maintaing the current sharing error to less than 5% at more than 15A load. The board features an output voltage of 3.3V and can be powered from 5.5V to 26V.

The MIC45212 Current Sharing Ref. Design board features:
- maximum output current: 28A
- output voltage: 3.3V
- imput voltage: 5.5V to 26V
- current sharing error: <5% for Iout>15A
- imput filter for decreasing imput current ripple

1x MIC45212 Current Sharing Reference Design (ARD00777)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC45212-1/2 Data Sheet Data Sheets Download
MIC45212 Current Sharing Reference Design (ARD00777) Gerber Files Board Design Files Download
MIC45212 Current Sharing Reference Design (ARD00777) BOM Board Design Files Download
MIC45212 Current Sharing Reference Design (ARD00777) Schematic Board Design Files Download
MIC45212 Current Sharing Reference Design User Guide Download

Live Chat

Need Help?

Privacy Policy