Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP16301 High-Voltage Single-Inductor Cuk LED Driver Demo Board

Part Number: ARD00410

Summary:

The MCP16301 High-Voltage Single-Inductor Cuk LED Driver Demo Board is designed to operate from a 6V to 18V input and regulate the output current to 300 mA. Test points for input power are provided to demonstrate the capability of the demo board over the entire range. The demo board was designed using small surface-mount components to show application size for a high-voltage single-inductor View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    MCP16301 Buck Switching Regulator Features: 

  • Up to 96% Efficiency
  • Input Voltage Range: 4.0V to 30V
  • 500kHz Fixed Frequency
  • 600 mA Maximum Current Output
  • Under-voltage Lockout (UVLO): 3.5V
  • SOT23-6 package

    Demo Board Features: 

  • 6V to 18V Input Voltage
  • Input voltage can be lower or higher than the output voltage
  • 300 mA output current
  • Four 3W LEDs
  • Dimming can be achieved by pulsing the enable pin on the MCP16301

Summary

The MCP16301 High-Voltage Single-Inductor Cuk LED Driver Demo Board is designed to operate from a 6V to 18V input and regulate the output current to 300 mA. Test points for input power are provided to demonstrate the capability of the demo board over the entire range. The demo board was designed using small surface-mount components to show application size for a high-voltage single-inductor Cuk LED driver design. Compared with the traditional asynchronous buck converter, the MCP16301 High-Voltage Single-Inductor Cuk LED Driver Demo Board has an additional resistor and capacitor for compensation.

Devices Supported: MCP16301 

Package Contents

The MCP16301 High-Voltage Single-Inductor Cuk LED Driver Demo Board is designed to operate from a 6V to 18V input and regulate the output current to 300 mA. Test points for input power are provided to demonstrate the capability of the demo board over the entire range. The demo board was designed using small surface-mount components to show application size for a high-voltage single-inductor Cuk LED driver design. Compared with the traditional asynchronous buck converter, the MCP16301 High-Voltage Single-Inductor Cuk LED Driver Demo Board has an additional resistor and capacitor for compensation.

Devices Supported: MCP16301