Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Automotive Ambient Lighting Module Reference Design

Part Number: APGRD004

Summary:

The Ambient Lighting Module Reference Design offers a compact solution to control a RGB (Red, Green, Blue) LED over a LIN network. A RGB LED module can be used for illumination, backlighting or indication in a vehicle.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    This reference design uses a low end 8-bit microcontroller to implement:

    • RGB LED color mixing (16,383 colors) and intensity (1023 levels)
    • A LIN Protocol module allowing for intersystem communication within the door module as well as the main body controller.
    The kit contains 4 modules, which can also be used in conjunction with the APGDT001 LIN Serial Analyzer to quickly create a working LIN network straight out of the box.

Summary

The Ambient Lighting Module Reference Design offers a compact solution to control a RGB (Red, Green, Blue) LED over a LIN network. A RGB LED module can be used for illumination, backlighting or indication in a vehicle.

Package Contents

The Ambient Lighting Module Reference Design offers a compact solution to control a RGB (Red, Green, Blue) LED over a LIN network. A RGB LED module can be used for illumination, backlighting or indication in a vehicle.