***THIS PRODUCT MUST BE PURCHASED AS PART OF A COMPLETE ISELED® DEVELOPMENT PLATFORM. PLEASE REFER TO THE "SYSTEM REQUIREMENTS" FOR AVAILABLE KIT OPTIONS. ALL HARDWARE MUST BE MANUALLY ADDED TO THE SHOPPING CART. INCOMPLETE ORDERS WILL BE PLACED ON HOLD PENDING REVIEW.***
The ISELED® Interface Board (pictured) serves as the gateway between the ISELED® Smart LED driver (located on the ISELED® Development Board) and the master MCU controller board (Curiosity HPC, dsPIC33CK Curiosity Board or SAMC21-XPRO). The Interface Board is compatible with the MikroEletronika mikroBUS™ Add-on Board standard. The Interface Board contains level-shifters and inverter logic which allows the ISELED® Development Board to be controlled by a vast array of Microchip MCUs.
The ISELED® Development Platform provides a modular environment for rapid prototyping and evaluation of automotive ambient lighting applications that adhere to the ISELED® Smart LED standard. The ISELED® Interface Board is one part of Microchip's complete ISELED® Development Platform.
The ISELED® Interface Board is not designed for standalone operation. It is part of the ISELED® Development Platform and must be purchased as a complete system (each board sold separately).
The system includes a master MCU controller board, an ISELED® Interface Board and an ISELED® Development Board. The ISELED® Development Platform hardware configurations available for purchase include:
OPTION #1: 8-bit Curiosity Development Platform
| Part Number | Description |
| DM164136 | Curiosity HPC Controller Board |
| PIC18F25K42-I/SP | Replacement Controller Board MCU |
| APG00112 | ISELED® Interface Board |
| APG00113 or APG00114 | ISELED® Development Board |
OPTION #2: 32-bit XPRO Development Platform
| Part Number | Description |
| ATSAMC21-XPRO | SAMC21 Controller Board |
| ATMBUSADAPTER-XPRO | xPlained Pro mikroBUSTM Adapter Board |
| APG00112 | ISELED® Interface Board |
| APG00113 or APG00114 | ISELED® Development Board |
OPTION #3: dsPIC33CK Curiosity Development Platform
| Part Number | Description |
| DM330030 | dsPIC33CK Controller Board |
| APG00112 | ISELED® Interface Board |
| APG00113 or APG00114 | ISELED® Development Board |
Ordering Instructions:
All hardware listed in the "Part Number" column must be added to the shopping cart at the time of purchase to ensure timely order processing.
***Incomplete orders will be placed on HOLD (pending approval) until all required ISELED® Development Platform hardware components have been added to the order.***
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ISELED Development Platform User's Guide | User Guide | Download | ||
| ISELED Microchip Driver Communication Protocol - Control Commands | Application Notes | Link | Download | |
| Curiosity High Pin Count 28/40 (HPC) Development Board Quick Start Guide | Supporting Collateral | Download | ||
| Curiosity High Pin Count (HPC) Development Board User's Guide | User Guide | Download | ||
| mikroBUS Xplained Pro | User Guide | PDF | HTML | ||
| mikroBUS Xplained Pro Design documentation | Board Design Files | Download | ||
| dsPIC33CK Curiosity Development Board User's Guide | User Guide | Download |
Live Chat