MIC2253 Evaluation Board was developed to evaluate the capabilities of the MIC2253 high-efficiency 3.5A switch current limit integrated switch, non-synchronous boost (step-up) regulator. The MIC2253 achieves over 90% efficiency while still switching at 1MHz over a broad load range.
2.5V to 10V input volatage range;
Fixed 1MHz switching frequency;
1.245V +/- 3% feedback voltage;
Output voltage up to 30V (max);
Externally programmable soft-start;
<1% line regulation;
<0.1μA shutdown current;
Over temperature protection;
Under-voltage lockout (UVLO);
1x MIC2253 3.5A 1MHz Boost Reg Eval Board
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC2253 - High Current 1MHz High Efficiency Boost Regulator with OVP and Softsta | Data Sheets | Download | ||
| MIC2253 3.5A 1MHz Boost Reg Eval Board (ADM00891) BOM | Board Design Files | Download | ||
| MIC2253 3.5A 1MHz Boost Reg Eval Board (ADM00891) Schematic | Board Design Files | Download | ||
| MIC2253 3.5A 1MHz Boost Reg Eval Board (ADM00891) Gerber Files | Board Design Files | Download |
Live Chat