The MIC23356 Evaluation Board is developed to evaluate and demonstrate Microchip Technology’s MIC23356 product. The board features the MIC23356 in a typical Buck application supplied from an external source, between 2.4V – 5.5V. The onboard MCP2221 USB bridge and Micro-USB interface allows easy parameter configuration and monitoring directly from a PC. Test connectors allow probing, while the board can be loaded up to 3A.
Features:
• Input Voltage range 2.4V to 5.5V
• Output Voltage: 0.6V - 1.28V, 5 mV resolution or 0.6V - 3.84V, 20 mV resolution, set by I2C
• 3A continuous output current
• High Efficiency (up to 95%)
• I2C programmable parameters and monitoring
• PG, EN, SW and loop gain measurement test points
• Micro USB interface via MCP2221 USB-I2C bridge
1 x MIC23356 3A Synch Buck Regulator Eval Bd
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| I2C Monitor GUI | Other Board Design Files | Download | ||
| MIC23356 Evaluation Board User's Guide | User Guide | Download | ||
| MIC23356 3A Synch Buck Regulator Eval Bd (ADM00881) Gerbers | Board Design Files | Download | ||
| MIC23356 3A Synch Buck Regulator Eval Bd (ADM00881) Schematic | Board Design Files | Download | ||
| MIC23356 3A Synch Buck Regulator Eval Bd (ADM00881) BOM | Board Design Files | Download |
Live Chat