Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1665 12V Boost Converter Eval Bd

Part Number: ADM00865

Summary:

The MCP1665 12V output boost regulator evaluation board is intended to provide a platform allowing customers to easily evaluate the features of the MCP1665 device in a typical boost toplogy while also providing a reference for proper choice and layout of components that are critical to switching regulator implementations. View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The MCP1665 12V Output Boost Regulator Evaluation Board has the following features:
    · Typical 12V Output when supplied from a low-input voltage source
    · Input Voltage range (VIN): 3V to 5V, with VIN < VOUT
    · Output Current: max 1 A @ 12V Output with 5V Input
    · Enabled state is selectable by using EN jumper
    · Light-load power saving method is selectable by toggling the MODE switch
    · Undervoltage Lockout (UVLO)
    o UVLO Start: 2.9V
    o UVLO Stop: 2.7V
    · PWM/PFM Operation
    · PWM Switching Frequency: 500 kHz
    · Peak Input Current Limit of 3.6A (typical)
    · Internal Compensation, so no compensation network is needed on the board
    · Soft Start
    · Protection in case of feedback pin shorted to GND
    · Overtemperature Protection (if the die temperature exceeds +150°C, with 15°C hysteresis)

Summary

The MCP1665 12V output boost regulator evaluation board is intended to provide a platform allowing customers to easily evaluate the features of the MCP1665 device in a typical boost toplogy while also providing a reference for proper choice and layout of components that are critical to switching regulator implementations.

Package Contents

1x MCP1665 12V Boost Converter Eval Bd (ADM00865)