Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC2800 3 output PMIC Evaluation Board

Part Number: ADM00864

Summary:

The MIC2800 Evaluation Board is used to demonstrate the capabilities of MIC2800 PMIC which can deliver 600mA from a DC/DC buck converter and 300mA from each of the two stand-alone LDOs. The board accepts an input voltage from 3.6V to 5.5V and will deliver an output voltage of 1.8V for the DC/DC converter, 1.25V and 3.3V from the LDOs. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    * 2.7V to 5V input voltage range (LDO2 regulates down to 3.6V)
    * 2MHz Dc/DC converter and two stand-alone LDOs
    * 600mA DC/DC output current in PWM mode
    * Low Power Mode available
    * >90% efficiency
    * 300mA each LDO output current

Summary

The MIC2800 Evaluation Board is used to demonstrate the capabilities of MIC2800 PMIC which can deliver 600mA from a DC/DC buck converter and 300mA from each of the two stand-alone LDOs. The board accepts an input voltage from 3.6V to 5.5V and will deliver an output voltage of 1.8V for the DC/DC converter, 1.25V and 3.3V from the LDOs.

Package Contents

1 x MIC2800 3 output PMIC Evaluation Board