Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC23158/9 3MHz Dual 2A Buck Eval. Board

Part Number: ADM00829

Summary:

The MIC23158/9 Evaluation Board has been developed to evaluate the capabilities of the MIC23158/9 family of devices. The board is populated with the MIC23159 device and it’s set for the following voltages:
•Regulator 1: 1.8V.
•Regulator 2: 1.5V.
The evaluation board can be easily modified by interchanging the MIC23159 device with MIC23158.​
The
View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    •2.7V to 5.5V Input Voltage
    •Adjustable Output Voltage, Down to 1V
    •Two Independent 2A Outputs
    •Up to 94% Peak Efficiency
    •83% Typical Efficiency at 1 mA
    •Two Independent Power Good Indicators
    •Independent Programmable Soft-Start
    •45 μA Typical Quiescent Current
    •3 MHz PWM Operation in Continuous Conduction Mode
    •Ultra-Fast Transient Response
    •Output Pre-Bias Safe
    •0.1 μA Shutdown Current
    •Thermal-Shutdown and Current-Limit Protection
    •20-pin 3 mm x 4 mm QFN Package
    •Internal 225Ω Pull-Down Circuit on Output​

Summary

The MIC23158/9 Evaluation Board has been developed to evaluate the capabilities of the MIC23158/9 family of devices. The board is populated with the MIC23159 device and it’s set for the following voltages:
•Regulator 1: 1.8V.
•Regulator 2: 1.5V.
The evaluation board can be easily modified by interchanging the MIC23159 device with MIC23158.​
The MIC23158/9 Evaluation Board features independent Enable connectors with individual pull-up resistors.
To check the status of each regulator, power-good connectors are available for each regulator. The board can be powered from two independent voltage sources or a 0Ω resistor can be placed on R3 so that both converters be powered form the same voltage source.

Package Contents

1x MIC23158/9 3MHz Dual 2A Buck Eval. Board​ (ADM00829)