HV2903 Analog Switch Evaluation Board (ADM00795) works with HV MUX Controller Board (ADM00825) to provide No HV bias, 32-Channel HV Analog Switch demonstration including basic switch ON/OFF operation, and 2:1 MUX operation with two built-in MD1822 and TC6320 pulser circuit.
The HV2903 Evaluation Board kit includes:
Windows-7 Operating System
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| HV2903 Analog Switch Evaluation Board User's Guide | User Guide | Download | ||
| HV MUX Controller Board GUI Installer | Software Libraries and Firmware | Download | ||
| HV MUX Controller FPGA Code | Software Libraries and Firmware | Download | ||
| HV2903 Eval Board Schematic | Board Design Files | Download | ||
| HV2903 Eval Board BOM | Board Design Files | Download | ||
| HV2903 Eval Board Gerber Files | Board Design Files | Download |
Live Chat