We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00735

MCP37X10-200 12-BIT SINGLE CHANNEL EVALUATION BOARD

Overview

The MCP37X10-200 12-bit Single Channel Evaluation Board (ADM00735) provides the opportunity to evaluate the performance of the MCP37X10-200 Device Family. With the MCP37D10-200, 12-bit 200 Msps single channel pipelined A/D converter on-board, the user can evaluate the functionality of the 12-bit 200 Msps A/D converters and the digital signal processing features. With the help of a compatible data capture card, the evaluation board can provide the user with performance analysis features through the PC GUI.

For proper operation, this evaluation board must be used with the following compatible data capture card:
MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506)

  • Full feature evaluation of the MCP37X10-200 A/D converters through Graphical User Interface (GUI) including: 
    • Dynamic performance monitoring: SNR, SFDR, THD, and other FFT analyses
    • Static performance monitoring: INL, DNL, Offset Error, etc.
    • Various digital signal post processing options: Digital Decimation, Digital Down-Conversion (I/Q Data)
  • Power consumption analysis
  • Sample rates up to 200 Msps
  • 1x MCP37X10-200 12-bit Single Channel Evaluation Board (ADM00735)
  • 1x 5V Power Supply
1554-adm00735-mcp37xx0-200-12-bit-200-msps-adc-bga-board.jpg 1555-adm00735-and-adm00506-kit.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Pipeline ADC Utility (v1.3.10) Software Libraries and Firmware Download
MCP37x10-200 12-Bit Single Channel Evaluation Board (ADM00735) Schematics Board Design Files Download
MCP37x10-200 12-Bit Single Channel Evaluation Board (ADM00735) Gerber Files Board Design Files Download
MCP37x10-200 12-Bit Single Channel Evaluation Board (ADM00735) BOM Board Design Files Download
MCP37X10-200 12-Bit Single-Channel Evaluation Kit User's Guide User Guide Download
MCP37210-200 and MCP37D10-200 Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy