MUPB001 is a signal generator for HV7321DB2 (ADM00659) evaluation board.
MUPB001 evaluation board features are:
The MUPB001 Evaluation Board kit includes:
• Information Sheet
• Microchip Ultrasound Platform Evaluation Board (ADM00679)
Windows 7 Operating System
USB 2.0 A to Mini-B Cable
Power Supply : 12V/1A with center positive 2.5mm ID, 5.5mm OD power barrel connector
Live Chat