The HV583 128-Channel High-Voltage Driver IC Evaluation Board facilitates the quick implementation for display and printer driver applications with its flexible input/output connection interface. The Evaluation Board is designed around the HV583, a unipolar, 128-channel low-voltage serial to high-voltage parallel converter with push-pull outputs. This device has been designed for applications requiring multiple high-voltage outputs with current sinking and sourcing capabilities. The device consists of four parallel 32-bit shift registers, a 128-bit latch and 128 high-voltage outputs. Data can be input at 40 MHz.
HV583 128-Channel High-Voltage Driver IC Evaluation Board and Important Information Sheet
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| ADM00677 - HV583 128-Channel High-Voltage Driver IC Evaluation Board - Gerbers | Board Design Files | Download | ||
| ADM00677 - HV583 128-Channel High-Voltage Driver IC Evaluation Board - Schematic | Board Design Files | Download | ||
| ADM00677 - HV583 128-Channel High-Voltage Driver IC Evaluation Board - BOM | Board Design Files | Download | ||
| PIC32_HV583_v1.1.X | Code Examples | Download | ||
| HV583 Data Sheet | Data Sheets | Download | ||
| HV583 128-Channel High-Voltage Driver IC Evaluation Board User's Guide | User Guide | Download |
Live Chat