The MCP1711 Demonstration Board is used to evaluate and demonstrate Microchip Technology’s MCP1711 Ultra-Low Quiscent Current, Capless LDO over a wide input voltage and load range.
The board features two voltage options (1.8V and 3.3V) and two package options (5-Lead SOT-23 and 1x1 UQFN). Test points are provided for input and output, allowing the board to be connected directly to a system. The two LDO’s can be powered and used independently. Header pins are used in order to enable and disable the MCP1711 with either a jumper or an external voltage source.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MCP1711 Demo Board (ADM00672) Layouts | Board Design Files | Download | ||
| MCP1711 Demo Board (ADM00672) Schematics | Board Design Files | Download | ||
| MCP1711 Demo Board (ADM00672) Gerbers | Board Design Files | Download | ||
| MCP1711 Demo Board (ADM00672) BOM | Board Design Files | Download | ||
| MCP1711 Demo Board User's Guide | User Guide | Download |
Live Chat