HV7321DB2 eval board has the following features:
• 4 Channel Transmitter outputs with SMA connectors and 220pF//2kΩ Load.
• Easily programmable Inputs using a GUI on the PC with USB connection to Microchip Ultrasound Platform Board (MUPB001)
• Flexible Transmit frequency options (200MHz,160MHz, 120MHz, 80MHz)
• 2 options of CW generation
• 8 Channel Low Phase Noise CW Beamforming
• One dedicated SMA output for CW Beamformer output evaluation.
The HV7321 Ultrasound TX Pulser Evaluation Board (ADM00659) works with Microchip Technology Inc.'s Ultrasound Platform Board (ADM00679) to provide a 4-Channel 5-Level, ±80V, 2.5A ultrasound transmit pulser demonstration platform including a very low phase noise, 8-Channel ±6V CW beamformer. The HV7321 Ultrasound TX Pulser Evaluation Board features one HV7321 IC and one MD1730 IC used as a 4-channel CW waveform generator.
The HV7321 Ultrasound TX Pulser and MD1730 Low phase noise CW beamformer Evaluation Board kit includes:
• Information Sheet
• HV7321 Ultrasound TX Pulser and MD1730 Low phase noise CW beamformer Evaluation Board (ADM00659)
Windows -7 Operating System