Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

HV9805 120VAC Off-Line LED Driver Evaluation Board

Part Number: ADM00651

Summary:

The HV9805 120VAC Off-Line LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology Inc.'s HV9805 device in the following topology:
•215-265V output Boost Converter application followed by a LED-side linear current regulator, supplied from the mains 120VAC, to drive a 70-90 LED string.
The HV9805 120VAC Off-Line LED
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The HV9805 120VAC Off-Line LED Driver Evaluation Board has the following features:
    •
    • Input Voltage: 120VAC±15%, at 50 Hz Typical
    • •Output Capability: up to 125 mA
    • Efficiency: over 90%
    • •Pulse-Width Modulation (PWM) Operation: up to 135 kHz

Summary

The HV9805 120VAC Off-Line LED Driver Evaluation Board is used to evaluate and demonstrate Microchip Technology Inc.'s HV9805 device in the following topology:
•215-265V output Boost Converter application followed by a LED-side linear current regulator, supplied from the mains 120VAC, to drive a 70-90 LED string.
The HV9805 120VAC Off-Line LED Driver Evaluation Board was developed to help engineers reduce the product design cycle time.

Package Contents

The HV9805 120VAC Off-Line LED Driver Evaluation Board kit includes:

  • HV9805 120VAC Off-Line LED Driver Evaluation Board (ADM00651)
  • •Information Sheet