We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00578

MCP19114 FLYBACK STANDALONE EVALUATION BOARD


• Ceramic and bulk capacitors on the input reduce RMS ripple current and tame input voltage deviation caused by load transients
• Ceramic capacitors on the output reduce voltage ripple and provide energy to the output while the primary side is being re-energized
• PC software provides simple interface to evaluating the evaluation board
• Vin range: 8V to 14V
• Adjustable Vout range: 0V to 50V
• Maximum output current: 500mA with proper air flow
• Programming and I2C communication headers
• The factory programmed source code is available

Overview


The MCP19114-Flyback Standalone Evaluation Board and Graphical User Interface (GUI) demonstrate the MCP19114 performance in a synchronous Flyback topology. It is configured to regulate load current, and is well suited to drive LED loads. Nearly all operational and control system parameters are programmable through the integrated PIC MCU core. The MCP19114 evaluation board comes preprogrammed with firmware designed to operate with the GUI interface. Microchip’s MPLABX IDE (Integrated Development Environment) can be used to develop and program user-defined firmware, thus customizing it to the specific application. The evaluation board contains headers for ICSPTM (In-Circuit Serial Programming) as well as I2C™ communication. Several test points have been designed into the PWB for easy access and development purposes. The MCP19114-Flyback Standalone Evaluation Board also demonstrates an optimized PCB (Printed Circuit Board) layout that minimizes parasitic inductance, while increasing efficiency and power density. Proper PCB layout is critical to achieve optimum MCP19114 operation as well as power train efficiency and noise minimization.

Documentation


Title
Document Id
Analog and Interface Product Selector Guide Download 26099990-31de-47b8-a14c-d19687a4db0e
MCP19114 Flyback Standalone Evaluation Board (ADM00578) Gerbers Download 91129169-e9f8-4193-99ab-8ecc2ed129af
MCP19114 Flyback Standalone Evaluation Board (ADM00578) Schematics Download b1c75cd9-139a-4837-8e30-72e35c40c9b0
MCP19114 Flyback Standalone Evaluation Board (ADM00578) BOM Download 3674535b-97f5-49a2-89b1-f0f416d80f91
MCP19114/MCP19115 User's Guide Download 0c3b4310-c22a-44e7-b598-51c87bb6cb4c
MCP19114/MCP19115 Programming Specification Download 94765123-10a2-4c3c-ac6d-aa72269ca7d6
MCP19114/MCP19115 Data Sheet Download 316f3747-8612-451d-bec7-b428a102db6f

Software


Title
Date
MCP19114_5 Design Analyzer v1.0 Download 21 Mar 2014