We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00576

MCP251XFD CAN FD MOTHER BOARD


PIC32MX470F512H microcontroller
mikroBUS™ socket
Debug headers for monitoring the MCP251xFD I/O
DSC1121 8 MHz MEMS Clock Generator
USB connector to supply regulated +5V DC to the LDO and mikroBUS™ socket
Test loops to supply regulated +5V DC to the LDO and mikroBUS™ socket
Jumper to select between USB and test loop power source
3.3V LDO to supply microcontroller and mikroBUS™ socket, and power indicator LEDs
Push button switches for user-defined inputs
Eight indicator LEDs
Microcontroller Reset push button
Six-pin interface for the PICkit™ 3 Programmer/Debugger

Overview


The MCP251xFD CAN FD Mother Board provides a simple, low-cost board to evaluate
the MCP2517FD, MCP2518FD and MCP251863 families of devices. The board features one mikroBUS™ socket to
accommodate the MCP2517FD, the MCP2518FD or the , MCP251863 Click board™.
The MCP251xFD CAN FD Mother Board together with the MCP2517FD or the MCP2518FD or the MCP251863 Click board™
can be used to implement a CAN FD node.

The MCP2517FDMCP2518FD and MCP251863 click boards need to be purchased independently here: https://www.mikroe.com/mcp2517fd-click https://www.mikroe.com/mcp2518fd-click https://www.mikroe.com/mcp251863-click

Package Contents

MCP251xFD CAN FD Mother Board
Information sheet

Documentation


Title
Document Id
MCP2518FD Data Sheet Download c8fa638e-82b9-4e18-ae29-2f1b2b745a91
MCP251XFD CAN FD Motherboard User's Guide Download 7b8616dc-3a68-4983-aba7-0124741255d8
MCP2517FD External CAN FD Controller with SPI Interface Download 8731e61f-7b49-4c37-979a-5e94bb2ec068
MCP251xFD CAN FD Mother Board (ADM00576) Schematics Download dd8531c5-80fd-41f1-9573-47f1e5f0bce3
MCP251xFD CAN FD Mother Board (ADM00576) Gerbers Download acc71ca3-d1b1-4555-82fa-f240a44c9a90
MCP251xFD CAN FD Mother Board (ADM00576) BOM Download c7f69526-21ec-4a4c-b6d2-15a5f08bbca6
MCP2517FD RAM Usage Calculations Download fcdb0323-97ff-46f8-835f-9f07dcc9cc62
MCP2517FD Bit Time Calculations Download ec03a690-7730-4e02-85fc-f52449821461
MCP25XXFD CAN FD Controller Module Family Reference Manual Download ae2ff271-d436-4409-91dd-b07879eca7c4

Software


Title
Date
MCP251xFD canfdspi API for PIC32MX470 Download 15 Nov 2022
MCP251xFD CAN FD Mother Board (ADM00576) Firmware Download 22 Dec 2016

Additional Resources


Click board™ Examples

MCP2517FD click

MCP2518FD click

MCP251863 click