Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demonstration Kit

Part Number: ADM00575

Summary:

The MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demonstration Kit allows the control and monitoring of Microchip 12V fan driver devices, such as the MCP8063 or MTD6501, using a PC software connected to the demo board via a USB connection. The MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demonstration Board software provides several features, such as fan driver power supply control and View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • PC software allows controlling and monitoring the MCP8063 3-Phase Fan Controller via USB connection
    • VDD voltage control and IDD current measurement
    • PWM control for speed setting
    • FG measurement for speed monitoring
    • Automated test measurement

Summary

The MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demonstration Kit allows the control and monitoring of Microchip 12V fan driver devices, such as the MCP8063 or MTD6501, using a PC software connected to the demo board via a USB connection. The MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demonstration Board software provides several features, such as fan driver power supply control and monitoring, pulse-width modulation (PWM) control, and speed and current consumption monitoring. It also allows automatic application testing.

Package Contents

• 1x MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demonstration Board (ADM00532)
• 3x MCP8063 daughter boards (ADM00535)
• 1x Mini-USB cable