We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00566

MCP1661 HIGH-VOLTAGE BOOST AND SEPIC CONVERTERS EVALUATION BOARD

Overview

The MCP1661 High-Voltage Boost and SEPIC Converters Evaluation Board is used to evaluate Microchip Technology’s MCP1661 product. This board demonstrates the MCP1661 capabilities in two different topologies:
• 12V output Boost Converter application supplied from an external voltage source (VIN < 5.5V e.g. two cell boost to 12V)
• 3.3V output SEPIC Converter application supplied from a Li-Ion Cell. It can be used to evaluate the SOT-23-5 package. The MCP1661 High-Voltage Boost and SEPIC Converters Evaluation Board was developed to help engineers reduce product design cycle time.
In both the MCP1661 Boost Application and MCP1661 SEPIC Application, the output voltage is set to the proper value using an external resistor divider, resulting in a simple and compact solution.
In the MCP1661 SEPIC Application, a switch is used to enable and disable the converter. When enabled, the MCP1661 will regulate the output voltage; when disabled, the MCP1661 SEPIC Application will disconnect the path from input to output.
• MCP1661 device can be evaluated in two separate applications: Boost and
SEPIC
• Undervoltage Lockout (UVLO)
• Start-up Voltage: 2.3V (UVLO Start)
• Input Voltage range (VIN) after start-up: 2.4V to 5.5V, with VIN and VOUT
• Output Voltage:
- 12V (for MCP1661 Boost Application)
- 3.3V (for MCP1661 SEPIC Application)
• Output Current: typical 125 mA @ 12V Output, 3.3V Input (for the Boost
Converter)
• PWM Operation
• PWM Switching Frequency: 500 kHz
• Enable state selectable using EN switch (for MCP1661 SEPIC Application)
• Peak Input Current Limit of 1.3A
• Internal Compensation
• Soft Start
• Overtemperature Protection (if the die temperature exceeds +150°C, with 15°C
hysteresis)
1x MCP1661 High-Voltage Boost and SEPIC Converters Evaluation Board (ADM00566)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Analog and Interface Product Selector Guide Brochures Download
MCP1661 Data Sheet Data Sheets Download
MCP1661 High-Voltage Boost and SEPIC Converters Eval Board (ADM00566) BOM Board Design Files Download
MCP1661 High-Voltage Boost and SEPIC Converters Eval Board (ADM00566) Schematics Board Design Files Download
MCP1661 High-Voltage Boost and SEPIC Converters Eval Board (ADM00566) Gerbers Board Design Files Download
MCP1661 High-Voltage Boost and SEPIC Converters Evaluation Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy