Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2210 Breakout Module

Part Number: ADM00419

Summary:

The MCP2210 Breakout Module can be used with either the MCP2210 Motherboard or as a standalone USB to SPI (Master) bridge module. The breakout board provides all the needed signals in order to assist the user in building their own boards using the MCP2210. The MCP2210 Utility software allows custom device configuration. In addition, a DLL package is also available in order to allow development of View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

  • Small plug-in board with DIP form factor (2, 10-pin headers spaced at 0.6 inches)
  • Mini-USB connector
  • Access to the SPI bus signals (MOSI, MISO, SCK)
  • 9 GP lines, configurable for GPIO, Chip Select or dedicated function operation
  • PICkit Serial Analyzer compatible header
  • 3.3 or 5V jumper selectable VDD
  • Able to supply up to 500mA to the rest of the system

Summary

The MCP2210 Breakout Module can be used with either the MCP2210 Motherboard or as a standalone USB to SPI (Master) bridge module. The breakout board provides all the needed signals in order to assist the user in building their own boards using the MCP2210. The MCP2210 Utility software allows custom device configuration. In addition, a DLL package is also available in order to allow development of custom software utilizing the MCP2210.

Devices Supported:  MCP2210

Package Contents

The MCP2210 Breakout Module can be used with either the MCP2210 Motherboard or as a standalone USB to SPI (Master) bridge module. The breakout board provides all the needed signals in order to assist the user in building their own boards using the MCP2210. The MCP2210 Utility software allows custom device configuration. In addition, a DLL package is also available in order to allow development of custom software utilizing the MCP2210.

Devices Supported:  MCP2210