Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP16301 High Voltage Buck-Boost Demo Board

Part Number: ADM00399

Summary:

The MCP16301 High Voltage Buck-Boost Demo Board is designed to operate from a 5V to 30V input and regulate the output to 12V. Test points for input power and load are provided to demonstrate the capability of the demo board over the entire range. The MCP16301 High Voltage Buck-Boost Demo Board was designed using small surface-mount components to show application size for a high voltage buck-boost View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Input Voltage Range: 4.0V to 30V
    • Output Voltage Range: 2.0V to 15V
    • Up to 96% Typical Efficiency
    • 2% Output Voltage Accuracy
    • Integrated N-Channel Switch: 460 mΩ
    • 500 kHz Fixed Frequency
    • Low Device Shutdown Current
    • Peak Current Mode Control
    • Internal Compensation
    • Internal Soft-Start
    • Cycle-by-Cycle Peak Current Limit
    • Under Voltage Lockout (UVLO): 3.5V
    • Overtemperature Protection

Summary

The MCP16301 High Voltage Buck-Boost Demo Board is designed to operate from a 5V to 30V input and regulate the output to 12V. Test points for input power and load are provided to demonstrate the capability of the demo board over the entire range. The MCP16301 High Voltage Buck-Boost Demo Board was designed using small surface-mount components to show application size for a high voltage buck-boost design.

Devices Supported: MCP16301

Package Contents

  • 1x MCP16301 High Voltage Buck-Boost Demo Board (ADM00399)