We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00360

MCP16301 HIGH VOLTAGE BUCK CONVERTER 300 MA D2PAK DEMO BOARD


  • Output Voltage set to 3.3V
  • 300 mA Output Current
  • Input Voltage Range 4V to 26V
  • EN Input Test Point
  • Minimal Board Space Solution, Smaller than D2PAK Outline
  • Overview


    Demo board supporting the development of MCP16301 high input voltage, 300mA, D2PAK buck converter.

    Devices Supported: MCP16301

    Package Contents

    Demo board supporting the development of MCP16301 high input voltage, 300mA, D2PAK buck converter.

    Devices Supported: MCP16301

    Documentation


    Title
    Document Id
    MCP16301 300 mA D2PAK Demo Board (ADM00360) Gerbers Download 833ad6b6-8272-4f9a-aa1c-4e8859c52dbc
    MCP16301 300 mA D2PAK Demo Board (ADM00360) BOM Download ab0c321f-f66c-45e9-9a14-ed1f09bc83fb
    MCP16301 300 mA D2PAK Demo Board (ADM00360) Schematic Download c521e7e0-52c5-4851-a498-09e5dd377652

    Software


    Title
    Date
    MCP16301 Design Analyzer v1.0 Download 23 Jun 2011