Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP16301 High Voltage Buck Converter 600 mA Demo Board

Part Number: ADM00352

Summary:

Demo board supporting the development of MCP16301 high input voltage, 600 mA, buck converter.

 Devices Supported: MCP16301
View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

  • Output Voltage set to 3.3V
  • 600 mA Output Current
  • Input Voltage Range 4V to 30V with 40V Transients
  • EN Input Test Point

Summary

Demo board supporting the development of MCP16301 high input voltage, 600 mA, buck converter.

 Devices Supported: MCP16301

Package Contents

Demo board supporting the development of MCP16301 high input voltage, 600 mA, buck converter.

 Devices Supported: MCP16301