The MCP3903 ADC Evaluation Board for 16-bit MCU system provides the ability to evaluate the performance of the MCP3903 six channel sigma-delta ADC. It also provides a development platform for 16-bit PIC-based applications, using existing 100-pin PIM systems.
Devices Supported: MCP3903, PIC24F, PIC24H, dsPIC33, MCP2200
|
Title
|
|||
|---|---|---|---|
| MCP2200 Data Sheet | Download | ||
| MCP3903 Six-Channel AFE for Three-Phase Metering | Download | ||
| MCP3903 ADC Evaluation Board (ADM00310) BOM | Download | ||
| MCP3903 ADC Evaluation Board (ADM00310) Schematic | Download | ||
| MCP3903 ADC Evaluation Board (ADM00310) Gerbers | Download | ||
| MCP3903 ADC Evaluation Board for 16-Bit MCUs User's Guide | Download | ||
| MCP3903 Six Channel Delta Sigma A/D Converter | Download |