We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00309

MSOP-10 AND MSOP-8 EVALUATION BOARD


The MSOP-10 and MSOP-8 Evaluation Board has the following features:
• Connection terminals may be either through-hole or surface-mount
• Three types of footprints supported:
1. MSOP-10
2. MSOP-8
3. DIP-10
• Footprints for optional passive components (SMT [0805] footprint) for:
- Power supply filtering
- Device bypass capacitor
- Filtering
- Pull-up resistor
- Pull-down resistor
- Loading resistor
- In-line resistor
- Crystal oscillator capacitors
• Silk-screen area to write specifics of implemented circuit (on back of PCB), such
as MCP48FEB22-E/UN.
• PICkit Serial Analyzer and/or PICkit Programming (ICSP) Header
• Crystal / ceramic resonator circuit footprints, SMT and THT
• Second 1x6 in-line connector header

Overview


The MSOP-10 and MSOP-8 Evaluation Board is a bond-out board that allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in any of the following packages:
• MSOP (8- and 10-pin )
• DIP (10 pin)

Note:
• The Evaluation Board can be used as a MSOP- to DIP- converter
• The kit contains 10 blank PCBs
Package Contents
This MSOP-10 and MSOP-8 Evaluation Board Kit includes:
• 10 blank PCBs (MSOP-10 and MSOP-8 Evaluation Board)
• Important Information sheet

Documentation


Title
Document Id
ADM00309 10-Pin MSOP and 8-Pin MSOP Evaluation Board User's Guide Download 887f81e5-0ebd-4060-a30d-bdf3f4fef731
MSOP-10 and MSOP-8 Evaluation Board (ADM00309) Schematic Download 99f152ca-b6f9-4c21-98ba-b653beb1218d
MSOP-10 and MSOP-8 Evaluation Board (ADM00309) Gerbers Download 4f22a135-8378-45ff-8d79-83dc46d6759f