Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

EERAM I²C PICtail Kit

Part Number: AC500100

Summary:

The EERAM I²C PICtail™ Kit demonstrates the features and abilities of the 47C04 and 47L16 I²C EERAM devices in standard development platforms. By designing this daughter board with the PICtail Plus and mikroBUS™ connectors, it will operate with the Explorer 8 Development Board, the Explorer 16/32 Development Board, and many other tools. Package contents includes an Info Sheet View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 4 Kbit and 16 Kbit I²C serial EERAM devices
    • Follows the published recommended capacitor selection for the EERAM device
    • Test points with probe loops for SCL, SDA, VCC and GND
    • On-board pull-ups for I²C bus operation
    • SMD jumper options for 3.3V and 5V operation
    • On-board RC filter ensures VCC ramp rate adheres to data sheet requirements
    • 0.1" two-way jumper for VCAP/VCC operation
    • PICtail™ Plus and mikroBUS™ connectors

Summary

The EERAM I²C PICtail™ Kit demonstrates the features and abilities of the 47C04 and 47L16 I²C EERAM devices in standard development platforms. By designing this daughter board with the PICtail Plus and mikroBUS™ connectors, it will operate with the Explorer 8 Development Board, the Explorer 16/32 Development Board, and many other tools. Package contents includes an Info Sheet and two EERAM I²C PICtail Plus Daughter Boards: (a) 47C04 (4 Kbit, 5V EERAM) and (b) 47L16 (16 Kbit, 3.3V EERAM).

Package Contents

  • Two EERAM I²C PICtail boards:
    • 47C04 (4 Kbit, 5V I²C EERAM)
    • 47L16 (16 Kbit, 3.3V I²C EERAM)
  • Information Sheet