The PIC32 Audio Codec Daughter Board features include:
• AKM AK7755 codec
• MCP1801 power regulator
• On-board MEMs microphone
• 3.5 mm inputs and outputs:
   - Line in
   - External Mic in
   - Headphone out
• 24-bit I2S audio
• Up to 96 KHz audio sample rates
• Integrated DSP with code for echo cancellation and other features
• Suitable for audio and voice, and utilized in Bluetooth applications
• X32 connection interface
The PIC32 Audio Codec Daughter Board, AK7755 (AC327755), is a high-performance stereo codec board for selected PIC32 hardware development platforms.
This board features the AKM AK7755 (AC327755) stereo codec with built-in user-programmable DSP, which includes built-in microphone and headphone amplifiers.
This board is suitable for adding audio input and output capabilities to the PIC32 Bluetooth Starter Kit (DM320018) and the PIC32 Bluetooth Audio Development Kit (DV320032).