Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

AC320004-6 - KSZ8061 PHY Daughter Board

Part Number: AC320004-6

Summary:

The KSZ8061 Daughter Board (AC320004-6) enables Ethernet Communication with a variety of Microchip Starter kits. This daughter Board is designed specifically to be used with the PIC32 Ethernet Starter kit II or the PIC32 MZ Connectivity with Floating Point Unit (EF) Starter Kit.It can also be used with the other Microchip Development Hardware.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    This board features a 22 pin header for connecting the board into Compatible PIC32 Starter kits.The Board has a KSZ8061 Ethernet Physical Layer Chip,Configured to use RMII. The features of the KSZ8061 Daughter Board includes- 

    • RMI interface with MDC/MDIO management interface for register configuration
    • Fast Start- up and link.
    • Loop back modes for diagnostics

Summary

The KSZ8061 Daughter Board (AC320004-6) enables Ethernet Communication with a variety of Microchip Starter kits. This daughter Board is designed specifically to be used with the PIC32 Ethernet Starter kit II or the PIC32 MZ Connectivity with Floating Point Unit (EF) Starter Kit.It can also be used with the other Microchip Development Hardware.