Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

IC Plus IP101G PHY Daughter Board

Part Number: AC320004-2

Status: No Longer Available

Summary:

This product is no longer available for sale.
The IC Plus IP101G PHY Daughter Board is populated with the IEE 802.3/802.3u compliant single port Fast 10/100Mbps Ethernet Transceiver with support for Auto MDI/MDIX function, hardware interrupt and duplex status change IP101G Ethernet PHY. It is designed for easy development of RMII Ethernet control applications when plugged
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 10/100Mbps IEEE 802.3/802.3u compliant Fast Ethernet transceiver
    • Supports 100-Base-TX/Fx Media Interface
    • Supports MII/ RMII Interface
    • Supports Auto MDI/MDIX function

Summary

This product is no longer available for sale.
The IC Plus IP101G PHY Daughter Board is populated with the IEE 802.3/802.3u compliant single port Fast 10/100Mbps Ethernet Transceiver with support for Auto MDI/MDIX function, hardware interrupt and duplex status change IP101G Ethernet PHY. It is designed for easy development of RMII Ethernet control applications when plugged into the PIC32 compatible Starter Kits .

The IC Plus IP101G PHY Daughter Board (AC320004-2) enables Ethernet communication with the starter kits listed below.

To download PHY daughter board software drivers, please visit MPLAB HARMONY SOFTWARE FRAMEWORK