The PIC16(L)F1619 Emulation Extension Pak* delivers advanced in-circuit debugging features:
Hardware Instruction Trace**
32 Runtime Data Watch points**
32 Powerful Hardware breakpoints/trigger events: address/data, ranges, data-masking/comparison, in/out of ISR
Runtime register reads/writes and breakpoints
4 Event Combiners: each combines 8 combinational or sequential events into a single event trigger
Stack Snapshot
Trigger In/Out
Event breakpoints
Breakpoints and other events can trigger without halting execution
Stopwatch Cycle Counter
Previous PC query
Breakpoints, trace, stack snapshots, triggers, and event combiners use a common set of events for complex triggering
Trace adapter/cable** and short gold SIP pins included.
* Emulates PIC16(L)F1613/4/5/8/9, PIC12(L)F1612 devices
** Requires MPLAB REAL ICE tool.
The PIC16(L)F1619 Emulation Extension Pak (Part # AC244066) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE. It is the first in a series of Emulation Extension Paks that will support select existing and future 8-bit PIC MCU families, beyond just the PIC16(L)F1619 MCU family.