Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC16(L)F1719 Emulation Extension Pak

Part Number: AC244065

Summary:

The PIC16(L)F1719 Emulation Extension Pak (Part # AC244065) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    The PIC16(L)F1719-ME2 Emulation Extension Pak* delivers advanced in-circuit debugging features:

    • Hardware Instruction Trace**
    • 32 Runtime Data Watch points**
    • 32 Powerful Hardware breakpoints/trigger events: address/data, ranges, data-masking/comparison, in/out of ISR
    • Runtime register reads/writes and breakpoints
    • 4 Event Combiners: each combines 8 combinational or sequential events into a single event trigger
    • Stack Snapshot
    • Trigger In/Out
    • Event breakpoints
    • Breakpoints and other events can trigger without halting execution
    • Stopwatch Cycle Counter
    • Previous PC query
    • Breakpoints, trace, stack snapshots, triggers, and event combiners use a common set of events for complex triggering

    Trace adapter/cable** and short gold SIP pins included.

    * Emulates PIC16(L)F1719/18/17/16/13/09/08/07/05/04/03 devices.
    **Requires MPLAB REAL ICE tool.

Summary

The PIC16(L)F1719 Emulation Extension Pak (Part # AC244065) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE.