The Parallel Flash PICtailTM Plus Daughter Board is an evaluation board designed to interface with PICtailTM Plus connector found on the Explorer 16 Development Board. The Parallel SuperFlash® Kit 1 contains two Parallel Flash PICtailTM Plus Daughter Boards.
The Parallel Flash PICtailTM Plus Daughter Board allows you to get started right out of the box. By using the Daughter Board and the Explorer16 Development Board, code can be developed quickly on known good hardware. Example code is available for download from SuperFlash® Kits page.