**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**
The ZENA™ Wireless Adapter is a multifunction Universal Serial Bus (USB) wireless adapter connecting USB-equipped desktop or notebook computers with Microchip wireless products for development or application uses.
As a development tool, the ZENA Wireless Adapter can be used as a protocol analyzer or as a diagnostic tool.
The ZENA Wireless Adapter is capable of performing a variety of functions and each function can be programmed into the adapter using the USB boot loader.
The ZENA Wireless Adapter is pre-programmed with a MiWi™ Wireless Protocol Sniffer application.  This allows the user to display MiWi Wireless Protocol packets in a graphical format in the Wireless Development Studio.