We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164368

PM3 UNIVERSAL 8L 2X3MM DFN SOCKET MODULE

Overview

This PM3 Socket Module supports the programming of Microchip Memory devices of 8L (2x3)mm body size (-MC package code) using the MPLAB PM3 Programmer (DV007004).

Support 8L (2x3)mm body size devices.

Cannot load image!

Live Chat

Need Help?

Privacy Policy