The WINC1500 PICtail/PICtail Plus Daughter Board is a demonstration and development board for the WINC1510-MR210PB certified Wi-Fi module. This daughter board has PICtail and PICtail Plus connectors to interface with a PIC microcontroller on the development boards that supports either PICtail or PICtail Plus interface.The daughter board can be plugged into multiple Microchip Technology demonstration and development boards. For example, the daughter board is appropriate for 8-bit microcontroller development using the PIC18 Explorer board or for 16-bit microcontroller development using Explorer 16 Development Board.
| 
                     Title 
                 | 
            
                
                     Date 
                 | 
            
                ||
|---|---|---|---|
| WINC1500 PICtail / PICtail Plus Daughter Board Design Package | Download | 05 May 2017 |