Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MRF24WN0MA Wi-Fi PICtail/PICtail Plus Daughter Board

Part Number: AC164153

Summary:

The MRF24WN0MA Wi-Fi PICtail/PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC microcontrollers and the MRF24WN0MA module. This product is compatible with the Explorer 16 Development Board (DM240001) and PIC32 Starter Kit (DM320001) with I/O Expansion Board View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Supports low-power, 802.11b/g/n to 5mbps data-rate
    • Wi-Fi FCC (USA), IC (Canada), ETSI (Europe) Certified
    • Integrated PCB Antenna with Simple four-wire SPI interface to PIC® microcontroller
    • WEP, WPA-PSK, WPA2-PSK Security
    • SoftAP, WPS, and Wi-Fi Direct Client functionality

Summary

The MRF24WN0MA Wi-Fi PICtail/PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC microcontrollers and the MRF24WN0MA module. This product is compatible with the Explorer 16 Development Board (DM240001) and PIC32 Starter Kit (DM320001) with I/O Expansion Board (DM320002).

The TCP/IP stack and demo applications can be downloaded from www.microchip.com/harmony

Package Contents

  • MRF24WN0MA Wi-Fi PICtail/PICtail Plus Daughter Board
  • Information Sheet