Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MRF24WG0MA Wi-Fi G PICtail/PICtail Plus Daughter Board

Part Number: AC164149

Summary:

The Wi-Fi G PICtail/PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC microcontrollers and the MRF24WG0MA module.  This product is compatible with the Explorer 16 Development Board ( View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Supports low-power, 802.11b/g to 5mbps data-rate
    • Wi-Fi FCC (USA), IC (Canada), ETSI (Europe) Certified
    • Integrated PCB Antenna with Simple four-wire SPI interface to PIC® microcontroller
    • WEP, WPA-PSK, WPA2-PSK Security
    • SoftAP, WPS, and Wi-Fi Direct Client functionality

Summary

The Wi-Fi G PICtail/PICtail Plus Daughter Board is a demonstration board for evaluating Wi-Fi connectivity using PIC microcontrollers and the MRF24WG0MA module.  This product is compatible with the Explorer 16 Development Board (DM240001), PICDEM.net2 Development Board (DM163024) and PIC32 Starter Kit (DM320001) with I/O Expansion Board (DM320002).

The TCP/IP stack and demo applications can be downloaded from www.microchip.com/harmony

Package Contents

  • Wi-Fi G PICtail/PICtail Plus Daughter Board
  • Information Sheet